EFM32PG1B200F256IM48 ARM Cortex-M4 32-bit Microcontroller

Flash (kB)

Temp Range Max (°C)

The EFM32PG1B200F256IM48 is an ARM Cortex-M4 based microcontroller (MCU) with speeds up to 40 MHz and is part of the Pearl Gecko family of energy friendly devices. With the full DSP instruction set and floating point unit in this device developers can speed computation performance. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32PG1B200F256IM48 is ideal for energy sensitive applications. In addition, this device includes 256 kB Flash, 32 kB RAM, 32 Dig I/O Pins, 2 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32PG1B200F128GM48 EFM32PG1B200F256GM48 EFM32PG1B200F256IM48

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M4

MHz: 40

Flash (kB): 256

RAM (kB): 32

I²S: 1

SPI: 2

I²C: 1

UART: 0

USART: 2

AES-128: Yes

AES-256: Yes

ECC: Yes

SHA-1: Yes

SHA-2: Yes

RSA-2048: No

Dig I/0 Pins: 32

ADC: 12-bit, 24-ch., 1 Msps

DAC:

LCD: No

Package Type: QFN48

Package Size: 7x7

Development Tools Type
EFM32 Pearl Gecko PG1 Starter Kit Starter Kits
WGM110 Wi-Fi Expansion Kit Expansion Boards

Contact Sales Contact Sales
Close
Loading Results
Close
Loading Results
Select All> Clear>