EFM32TG11B320F128IQ48 ARM Cortex-M0+ 32-bit Microcontroller

Flash

Temperature Range Max (ºC)

The EFM32TG11B320F128IQ48 is an ARM Cortex-M0+ based microcontroller (MCU) with speeds up to 48 MHz and is part of the Tiny Gecko 11 family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32TG11B320F128IQ48 is ideal for energy sensitive applications. In addition, this device includes 128 kB Flash, 32 kB RAM, 37 Dig I/O Pins, 2 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32TG11B320F128GQ48 EFM32TG11B320F128IQ48 EFM32TG11B340F64GQ48 EFM32TG11B340F64IQ48

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M0+

MHz: 48

Flash (kB): 128

RAM (kB): 32

I²S: 4

SPI: 4

I²C: 2

UART: 1

USART: 4

USB: No

Dig I/0 Pins: 37

ADC 1: 12-bit, 30-ch., 1 Msps

ADC 2:

DAC: 2x 12-bit, 2 ch.

LCD: Yes

Package Type: QFP48

Package Size: 7x7

Development Tools Type
EFM32 Tiny Gecko 11 Starter Kit Starter Kits

Contact Sales Contact Sales
Close
Loading Results