EFM32TG108F16-QFN24 ARM Cortex-M3 32-bit Microcontroller

Flash (kB)

RAM (kB)

The EFM32TG108F16-QFN24 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 32 MHz and is part of the Tiny Gecko family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32TG108F16-QFN24 is ideal for energy sensitive applications. In addition, this device includes 16 kB Flash, 4 kB RAM, 17 Dig I/O Pins, 2 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32TG108F16-QFN24 EFM32TG108F32-QFN24 EFM32TG108F4-QFN24 EFM32TG108F8-QFN24

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M3

MHz: 32

Flash (kB): 16

RAM (kB): 4

I²S: 1

SPI: 1

I²C: 1

UART: 2

USART: 1

Dig I/0 Pins: 17

ADC:

DAC: 12-bit

LCD: No

Package Type: QFN24

Package Size: 5x5

Development Tools Type
EFM32 Tiny Gecko Starter Kit Starter Kits

Contact Sales Contact Sales
Close
Loading Results