EFM32TG222F32-QFP48 ARM Cortex-M3 32-bit Microcontroller

Flash (kB)

RAM (kB)

The EFM32TG222F32-QFP48 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 32 MHz and is part of the Tiny Gecko family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32TG222F32-QFP48 is ideal for energy sensitive applications. In addition, this device includes 32 kB Flash, 4 kB RAM, 37 Dig I/O Pins, 2 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32TG222F16-QFP48 EFM32TG222F32-QFP48 EFM32TG222F8-QFP48

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M3

MHz: 32

Flash (kB): 32

RAM (kB): 4

I²S: 1

SPI: 2

I²C: 1

UART: 3

USART: 2

Dig I/0 Pins: 37

ADC: 12-bit, 4-ch., 1 Msps

DAC: 12-bit, 2 ch.

LCD: No

Package Type: QFP48

Package Size: 7x7

Development Tools Type
EFM32 Tiny Gecko Starter Kit Starter Kits

Contact Sales Contact Sales
Close
Loading Results