EFM32WG842F128-QFP64 ARM Cortex-M4 32-bit Microcontroller
The EFM32WG842F128-QFP64 is an ARM Cortex-M4 based microcontroller (MCU) with speeds up to 48 MHz and is part of the Wonder Gecko family of energy friendly devices. With the full DSP instruction set and floating point unit in this device developers can speed computation performance. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32WG842F128-QFP64 is ideal for energy sensitive applications. In addition, this device includes 128 kB Flash, 32 kB RAM, 53 Dig I/O Pins, 4 x 16-bit Timers and multiple communication interfaces.
Similar Devices: EFM32WG842F128-QFP64 EFM32WG842F256-QFP64 EFM32WG842F64-QFP64
MCU Core: ARM Cortex-M4
MHz: 48
Flash (kB): 128
RAM (kB): 32
I²S: 1
SPI: 3
I²C: 2
UART: 5
USART: 3
USB: No
Dig I/0 Pins: 53
ADC: 12-bit, 8-ch., 1 Msps
DAC: 12-bit, 2 ch.
LCD: Yes
Package Type: QFP64
Package Size: 10x10
Development Tools | Type |
---|---|
EFM32 Wonder Gecko Development Kit | Development Kits |
EFM32 Wonder Gecko Starter Kit | Starter Kits |