SiM3C1xx 32-bit Microcontrollers

The Precision32™ family offers a full lineup of footprint compatible ARM®Cortex®-M3 based 32-bit microcontroller devices ranging in flash size from 32–256 kB with industry-leading benefits in terms of low power, analog capabilities, configurability, rapid development and integration.

Initializing peripherals and the patented dual-crossbar is a breeze with the Precision32 AppBuilder, a free GUI that enables developers to quickly and graphically initialize peripherals, properties, and pinouts — all without reading the data sheet. Combining the world’s best peripherals with the de facto standard 32-bit core makes designing with an MCU easier than ever.

Features

  • 32-bit ARM Cortex-M3 CPU
  • 80 MHz maximum system clock
  • 32–256 kB Flash and 8–32 kB SRAM
  • External bus interface supports up to 16 MB external memory and parallel LCD interface
  • Ultra low power modes
    • 85 nA sleep mode with brown out detector and 4 kB RAM preserved
    • 350 nA sleep mode w/ RTC (internal oscillator)
    • 650 nA sleep mode w/ RTC (external oscillator)
    • 275 µA/MHz at 80 MHz
  • Internal oscillator with PLL: 1–80 MHz ±1.5% accuracy; spread-spectrum mode for reduced EMI
  • 2 x 12-bit 250 ksps ADCs (1 MSPS in 10-bit mode)
  • 1.2/1.65/2.4 V internal voltage references
  • 2 x 10-bit digital-to-analog converters
  • Temperature sensor
  • 2 low-power comparators with 6-bit programmable voltage reference
  • 16 capacitive touch inputs
  • 16-channel DMA
  • 2 x USART, 2 x UART, 3 x SPI, 2 x I²C, I²S
  • 2 x 32-bit or 4 x 16-bit timers with capture/compare
  • 2 x 16-bit, 2-ch. counters with capture/compare/PWM
  • 16-bit, 6-channel motor control counter
  • Up to 6 high drive (5–300mA) I/O
  • Up to 65 flexible I/O
  • 128/192/256-bit hardware AES encryption
  • 16/32-bit CRC
  • JTAG, serial-wire, and ETM debugger support
  • Temperature range: –40 to +85 °C
  • 2.7–5.5 V supply voltage (internal regulator enabled)
  • 1.8–3.6 V supply voltage (internal regulator disabled)
  • LGA, QFN and TQFP package options (40/64/80/92-pin)

Getting Started with SiM3C1xx

SiM3C1xx Development Kit

The easiest way to begin development with the SiM3C1xx AEC-Q100 qualified, low-cost microcontroller family is with the fully functional SiM3C1xx development kit.

Add to Cart


SiM3C1xx Product Matrix

Common Specifications

MCU Core: ARM Cortex-M3

MHz: 80

Timers (16-bit): 5

PCA Channels : 3

DAC: 10-bit, 2-ch.

Comparators: 2

Cap Sense: Yes

Devices
Part Number Data Sheet Dev Kit MHz Flash (kB) RAM (kB) Dig I/O Pins 5 Volt Tolerant ADC 1 DAC USB Cap Sense LCD Temp Sensor Timers (16-bit) UART USART SPI I²C I²S EMIF RTC Comparators Vdd (min) Vdd (max) Package Type Package Size Internal Osc. Debug Interface
SiM3C1xx-B-DK 80 32 8 28 Yes 12-bit, 7-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 QFN40 6x6 ±1.5% JTAG; SW
SiM3C1xx-B-DK 80 32 8 50 Yes 12-bit, 13-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 QFN64 9x9 ±1.5% ETM; JTAG; SW
SiM3C1xx-B-DK 80 32 8 50 Yes 12-bit, 16-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 TQFP64 10x10 ±1.5% ETM; JTAG; SW
SiM3C1xx-B-DK 80 64 16 28 Yes 12-bit, 13-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 QFN40 6x6 ±1.5% JTAG; SW
SiM3C1xx-B-DK 80 64 16 50 Yes 12-bit, 7-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 QFN64 9x9 ±1.5% ETM; JTAG; SW
SiM3C1xx-B-DK 80 64 16 50 Yes 12-bit, 7-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 TQFP64 10x10 ±1.5% ETM; JTAG; SW
SiM3C1xx-B-DK 80 128 32 28 Yes 12-bit, 13-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 QFN40 6x6 ±1.5% JTAG; SW
SiM3C1xx-B-DK 80 128 32 50 Yes 12-bit, 13-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 QFN64 9x9 ±1.5% ETM; JTAG; SW
SiM3C1xx-B-DK 80 128 32 50 Yes 12-bit, 13-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 TQFP64 10x10 ±1.5% ETM; JTAG; SW
SiM3C1xx-B-DK 80 128 32 65 Yes 12-bit, 7-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 LGA92 7x7 ±1.5% ETM; JTAG; SW
SiM3C1xx-B-DK 80 128 32 65 Yes 12-bit, 13-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 TQFP80 12x12 ±1.5% ETM; JTAG; SW
SiM3C1xx-B-DK 80 256 32 28 Yes 12-bit, 13-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 QFN40 6x6 ±1.5% JTAG; SW
SiM3C1xx-B-DK 80 256 32 50 Yes 12-bit, 13-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 QFN64 9x9 ±1.5% ETM; JTAG; SW
SiM3C1xx-B-DK 80 256 32 50 Yes 12-bit, 16-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 TQFP64 10x10 ±1.5% ETM; JTAG; SW
SiM3C1xx-B-DK 80 256 32 65 Yes 12-bit, 16-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 LGA92 7x7 ±1.5% ETM; JTAG; SW
SiM3C1xx-B-DK 80 256 32 65 Yes 12-bit, 16-ch., 250 ksps 10-bit, 2-ch. No Yes No Yes 5 4 0 3 2 1 1 Yes 2 1.8 5.5 TQFP80 12x12 ±1.5% ETM; JTAG; SW
Contact Sales Contact Sales
Close
Loading Results