Not Recommended for New Design

SiM3U134-B-GM ARM Cortex-M3 32-bit Microcontroller

The SiM3U134-B-GM is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 80 MHz and is part of the USB MCU family of energy friendly devices. With the full DSP instruction set and floating point unit in this device developers can speed computation performance. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the SiM3U134-B-GM is ideal for energy sensitive applications. In addition, this device includes 32 kB Flash, 8 kB RAM, 28 Dig I/O Pins, 1 x 16-bit Timers and multiple communication interfaces. 

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M3

MHz: 80

Flash (kB): 32

RAM (kB): 8

I²S: 1

SPI: 3

I²C: 2

UART: 2

USB: Yes

Dig I/0 Pins: 28

ADC: 12-bit, 7-ch., 250 ksps

DAC: 10-bit, 2-ch.

LCD: No

Package Type: QFN40

Package Size: 6x6

Development Tools Type
SiM3U1xx 32-bit MCU USB Development Kit Development Kits
Class D ToolStick Evaluation Kit Evaluation Kits
Precision32 32-bit Debug Adapter Debug Adapters

Contact Sales Contact Sales
Close
Loading Results