C8051F065 8051 8-bit Microcontroller
The C8051F065 is a highly integrated mixed-signal 8-bit MCU featuring a powerful 8051 core with 25 MHz performance. This analog-intensive MCU features a 16-bit, 1-ch., 1 Msps ADC, a — DAC and 3 comparators. The C8051F065 also offers 64 kB Flash, 4.25 kB RAM along with 5 x 16-bit Timers, additional communication interfaces and integrated CAN in a 10x10 mm, QFP64. With on-chip VDD monitor, Watchdog timer, a ±2 internal oscillator and high analog integration, the C8051F065 MCU is a truly stand-alone System-on-chip solution making it ideal for applications such as portable medical equipment, weigh scales, test equipment and fiber optic systems among others.
MCU Core: 8051
MHz: 25
Flash (kB): 64
RAM (kB): 4.25
CAN: 0
EMIF: 0
I²C: 1
SPI: 1
UART: 2
Dig I/O Pins: 24
ADC: 16-bit, 1-ch., 1 Msps
DAC: —
Comparators: 3
PCA Channels: 6
Timers: 5
Package Type: QFP64
Package Size (mm): 10x10
Development Tools | Type |
---|---|
C8051F064EK C8051 MCU Evaluation Kit | Evaluation Kits |
C8051F060DK C8051 MCU Development Kit | Development Kits |