Not Recommended for New Design

C8051F300-GS 8051 8-bit Microcontroller, 25 MHz, 8 Flash(kB)

The C8051F300-GS is a highly integrated mixed-signal 8-bit MCU featuring a powerful 8051 core with 25 MHz performance. The MCU offers 8 kB Flash, 0.25 kB RAM along with additional communication interfaces and 3 x 16-bit Timers in a 8.65x3.9 mm, SOIC14. On-chip analog features include a 8-bit, 8-ch., 500 ksps ADC and 1 comparators. With on-chip Power-On Reset, VDD monitor, Watchdog timer, a ±2 internal oscillator, the C8051F300-GS MCU is a truly stand-alone System-on-chip solution making it ideal for applications such as battery chargers, electronic toys and games, motor control and optical communications.

View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: 8051

MHz: 25

Flash (kB): 8

RAM (kB): 0.25

I²C: 1

UART: 1

Dig I/O Pins: 8

ADC: 8-bit, 8-ch., 500 ksps

DAC:

Comparators: 1

PCA Channels: 3

Timers: 3

Package Type: SOIC14

Package Size (mm): 8.65x3.9

Development Tools Type
C8051F300DK C8051 MCU Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results