Not Recommended for New Design

C8051F343-GQ 8051 8-bit Microcontroller, 50 MHz, 32 Flash(kB)

The C8051F343-GQ MCU features an on-board universal serial bus (USB) 2.0 function controller with an integrated transceiver and on-chip clock recovery. No external resistors, crystal, voltage regulator, EEPROM or other components are required for USB applications. The MCU includes a powerful 8051 core with 50 MHz performance along with 32 kB Flash, 2.25 kB RAM. On-chip analog features include a 10-bit, 21-ch., 200 ksps ADC, voltage reference, a ±1.5 internal oscillator, 2 comparators and a temperature sensor. Integrating additional communication interfaces along with rich analog in a 7x7 mm, QFP32, the C8051F343-GQ provides a truly single-chip solution for embedded USB applications.

View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: 8051

MHz: 50

Flash (kB): 32

RAM (kB): 2.25

EMIF: 0

I²C: 1

SPI: 1

UART: 1

USB: Yes

Dig I/O Pins: 25

ADC: 10-bit, 21-ch., 200 ksps

DAC:

Comparators: 2

PCA Channels: 5

Timers: 4

Package Type: QFP32

Package Size (mm): 7x7

Development Tools Type
C8051F340DK C8051 MCU Development Kit Development Kits

Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...