C8051F338 8051 8-bit Microcontroller, 25 MHz, 16 Flash(kB)

The C8051F338 is a highly integrated mixed-signal 8-bit MCU featuring a powerful 8051 core with 25 MHz performance. The MCU offers 16 kB Flash, 0.75 kB RAM along wtih additional communication interfaces and 4 x 16-bit Timers in a 4x4 mm, QFN24. On-chip analog features include a 10-bit, 16-ch., 200 ksps ADC, 10-bit, 1-ch. DAC, 1 comparators. With on-chip Power-On Reset, VDD monitor, Watchdog timer, a ±2 internal oscillator, the C8051F338 MCU is a truly stand-alone System-on-chip solution making it ideal for applications such as Battery chargers, electronic toys and games, motor control and optical communications.

View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: 8051

MHz: 25

Flash (kB): 16

RAM (kB): 0.75

I²C: 1

SPI: 1

UART: 1

Dig I/O Pins: 21

ADC: 10-bit, 16-ch., 200 ksps

DAC: 10-bit, 1-ch.

Comparators: 1

PCA Channels: 3

Timers: 4

Package Type: QFN24

Package Size (mm): 4x4

Development Tools Type
C8051F336DK C8051 MCU Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results