C8051F50x Automotive & Industrial MCUs

The C8051F50x automotive and industrial Microcontrollers are available in small form factor packages from 32-pin to 48-pin. This makes these MCUs ideal for applications that need to pack a significant amount of performance (50 MIPS) and integration (12-bit ADC) into a constrained space. Pin-for-pin compatibility exists between the C8051F50x series, C8051F51x series, and the C8051F58x/59x series.

With on-chip Voltage Regulator, Power-On Reset, VDD monitor, Watchdog Timer and clock oscillator, the Automotive Microcontrollers, including the C8051F50x devices, are truly stand-alone System-on-a-Chip solutions. The Flash memory can be reprogrammed even in-circuit, providing non-volatile data storage, and also allowing field upgrades of the 8051 firmware. User software has complete control of all peripherals, and may individually shut down any or all peripherals for power savings.

Features

  • 50 MIPS 8051 CPU
  • 64 or 32 kB Flash memory
  • 4 kB RAM
  • 24 MHz on-board oscillator (±0.5%) with clock multiplier
  • 12-bit, 200 ksps ADC, ±1LSB INL
  • Up to 32 analog inputs
  • Up to 40 digital I/O
  • CAN 2.0 B, LIN 2.1
  • 2 x UART, SPI, I²C
  • PWM, Timers
  • 1.8 to 5.25 V input supply
  • –40 to 125 ºC operating range
  • Two on-chip comparator and temperature sensor
  • Packages:
    • 48-Pin QFP/QFN
    • 40-Pin QFN
    • 32-Pin QFP/QFN

Getting Started with C8051F50x

C8051F500DK Development Kit

The easiest way to begin development with the C8051F50x AEC-Q100 qualified, low-cost microcontroller family is with the C8051F500DK development kit.

Add to Cart


C8051F50x Product Matrix

Common Specifications

MCU Core: 8051

MHz: 50

RAM (kB): 4.25

USB: No

Cap Sense: No

Temp Sensor: Yes

Timers (16-bit): 4

PCA Channels: 6

DAC:

Comparators: 2

UART: 1

I²C: 1

Status
Devices
Part Number Data Sheet Dev Kit MCU Core MHz Flash RAM Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I²C HS I²C Slave I²S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface Temperature (ºC)
C8051F500DK 8051 50 64 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 1 1 No Yes 1.8 5.25 QFN48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 1 1 No Yes 1.8 5.25 QFP48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 1 1 No Yes 1.8 5.25 QFN48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 1 1 No Yes 1.8 5.25 QFP48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 0 0 No Yes 1.8 5.25 QFN48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 0 0 No Yes 1.8 5.25 QFP48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 0 0 No Yes 1.8 5.25 QFN48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 0 0 No Yes 1.8 5.25 QFP48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 1 1 No Yes 1.8 5.25 QFN32 5x5 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 1 1 No Yes 1.8 5.25 QFP32 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 1 1 No Yes 1.8 5.25 QFN32 5x5 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 1 1 No Yes 1.8 5.25 QFP32 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 0 0 0 No Yes 1.8 5.25 QFN32 5x5 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 0 0 0 No Yes 1.8 5.25 QFP32 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 0 0 0 No Yes 1.8 5.25 QFN32 5x5 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 0 0 0 No Yes 1.8 5.25 QFP32 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 1 1 No Yes 1.8 5.25 QFN48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 1 1 No Yes 1.8 5.25 QFP48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 1 1 No Yes 1.8 5.25 QFN48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 1 1 No Yes 1.8 5.25 QFP48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 0 0 No Yes 1.8 5.25 QFN48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 0 0 No Yes 1.8 5.25 QFP48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 0 0 No Yes 1.8 5.25 QFN48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 40 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 0 0 No Yes 1.8 5.25 QFP48 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 0 1 1 No Yes 1.8 5.25 QFN32 5x5 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 0 1 1 No Yes 1.8 5.25 QFP32 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 0 1 1 No Yes 1.8 5.25 QFN32 5x5 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 0 1 1 No Yes 1.8 5.25 QFP32 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 0 0 0 No Yes 1.8 5.25 QFN32 5x5 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 0 0 0 No Yes 1.8 5.25 QFP32 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 0 0 0 No Yes 1.8 5.25 QFN32 5x5 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 32 4.25 25 Yes 12-bit, 25-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 0 0 0 No Yes 1.8 5.25 QFP32 7x7 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 33 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 1 1 No Yes 1.8 5.25 QFN40 6x6 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 33 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 1 1 No Yes 1.8 5.25 QFN40 6x6 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 33 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 0 0 No Yes 1.8 5.25 QFN40 6x6 ±0.5 Yes C2 -40 125
C8051F500DK 8051 50 64 4.25 33 Yes 12-bit, 32-ch., 200 ksps No Yes 4 6 2 1 1 1 0 0 1 0 0 No Yes 1.8 5.25 QFN40 6x6 ±0.5 Yes C2 -40 125
Contact Sales
Close
Loading Results