C8051F59x Automotive & Industrial MCUs

The C8051F59x automotive and industrial microcontroller (MCU) devices are available in small form factor packages; 32-pin (5 mm x 5 mm), 40-pin (6 mm x 6 mm) and 48-pin (7 mm x 7 mm), making them ideal for applications that need to pack a significant amount of performance (50 MIPS) and integration (12-bit ADC) into a constrained space. Pin-for-pin compatibility exists between the C8051F58x series and the C8051F55x/56x/57x series, the C8051F50x/1x series and the C8051F54x series.

With on-chip Voltage Regulator, Power-On Reset, VDD monitor, Watchdog Timer and a clock oscillator, the Automotive MCUs, including the C8051F59x devices, are truly stand-alone system-on-a-chip solutions. The Flash memory can be reprogrammed even in-circuit, providing non-volatile data storage, and also allowing field upgrades of the 8051 firmware. User software has complete control of all peripherals, and may individually shut down any or all peripherals for power savings.

Grade
Automotive
Communication interfaces
LIN & CAN

C8051F59x Common Specs

  • 50 MIPS 8051 CPU
  • 128 or 96 kB Flash memory
  • 8 kB RAM
  • 24 MHz on-board oscillator (±0.5%) with clock multiplier
  • 12-bit, 200 ksps ADC, ±1LSB INL
  • Up to 32 analog inputs
  • Up to 40 digital I/O
  • CAN 2.0 B, LIN 2.0
  • 2 x UART, SPI, I²C
  • PWM, Timers
  • 1.8 to 5.25 V input supply
  • –40 to 125 ºC operating range
  • Two on-chip comparator and temperature sensor
  • Packages:
    • 48-Pin QFP/QFN
    • 40-Pin QFN
    • 32-Pin QFP/QFN

Status

Find the Right C8051F59x Device Select Columns
Select Columns
Part Number MCU Core MHz Flash (kB) RAM (kB) Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I2C HS I2C Slave I2S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface Temperature (ºC)
8051 50 96 8 33 12-bit, 32-ch., 200 ksps 6 12 3 2 1 1 0 0 1 1 1 1.8 5.25 QFN40 6x6 ±0.5 C2 -40 125
8051 50 96 8 33 12-bit, 32-ch., 200 ksps 6 12 3 2 1 1 0 0 1 1 1 1.8 5.25 QFN40 6x6 ±0.5 C2 -40 125
8051 50 96 8 33 12-bit, 32-ch., 200 ksps 6 12 3 2 1 1 0 0 1 0 0 1.8 5.25 QFN40 6x6 ±0.5 C2 -40 125
8051 50 96 8 33 12-bit, 32-ch., 200 ksps 6 12 3 2 1 1 0 0 1 0 0 1.8 5.25 QFN40 6x6 ±0.5 C2 -40 125

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close