C8051F590-AM 8051 8-bit Microcontroller

The C8051F590-AM is a highly integrated automotive and industrial MCU that is auto-grade qualified and tested to AEC-Q100 specification with enhanced temperature operation of up to 125 ºC. The C8051F590-AM features a powerful 8051 core with 50 MHz performance along with 96 kB Flash, 8 kB RAM. This MCU also offers integrated communication interfaces and a 12-bit, 32-ch., 200 ksps ADC and 3 comparators in a 6x6 mm, QFN40. With enhanced communication peripherals and robust peripheral set, the C8051F590-AM is ideal for motor control, sensor interface, parking assistance, seat position and adjustment, fluid level monitoring and other automotive/industrial applications.

View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: 8051

MHz: 50

Flash (kB): 96

RAM (kB): 8

CAN: 1

EMIF: 1

I²C: 1

LIN: 1

SPI: 1

UART: 2

Dig I/O Pins: 33

ADC: 12-bit, 32-ch., 200 ksps

DAC:

Comparators: 3

PCA Channels: 12

Timers: 6

Package Type: QFN40

Package Size (mm): 6x6

Development Tools Type
C8051F580DK C8051 MCU Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results