Not Recommended for New Design

C8051F815-GS 8051 Capacitive Touch 8-bit Microcontroller, 25 MHz, 8 Flash(kB)

The C8051F815-GS is a capacitive touch sense microcontroller for cost-sensitive, high I/O embedded systems. The MCU offers highly robust, accurate, responsive and easy to configure touch sensing. Built on a powerful 8051 core with 25 MHz performance, the C8051F815-GS brings a high level of processing power and flexibility to add human interface support for accelerometers, vibratory haptic feedback, LED illumination control, temperature sensing and resistive touch screening.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: 8051

MHz: 25

Flash (kB): 8

RAM (kB): 0.5

I²C: 1

SPI: 1

UART: 1

Dig I/O Pins: 13

ADC: 10-bit, 12-ch., 500 ksps

DAC:

Comparators: 1

PCA Channels: 3

Timers: 3

Cap Sense Channels: 12

Package Type: SOIC16

Package Size (mm): 9.9x3.9

Development Tools Type
C8051F800DK C8051 MCU Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results