C8051F825-GS 8051 8-bit Microcontroller
The C8051F825-GS is a capacitive touch sense microcontroller for cost-sensitive, high I/O embedded systems. The MCU offers highly robust, accurate, responsive and easy to configure touch sensing. Built on a powerful 8051 core with 25 MHz performance, the C8051F825-GS brings a high level of processing power and flexibility to add human interface support for accelerometers, vibratory haptic feedback, LED illumination control, temperature sensing and resistive touch screening.
MCU Core: 8051
MHz: 25
Flash (kB): 8
RAM (kB): 0.25
I²C: 1
SPI: 1
UART: 1
Dig I/O Pins: 13
ADC: 10-bit, 12-ch., 500 ksps
DAC: —
Comparators: 1
PCA Channels: 3
Timers: 3
Cap Sense Channels: 8
Package Type: SOIC16
Package Size (mm): 9.90x3.90
Development Tools | Type |
---|---|
C8051F800DK C8051 MCU Development Kit | Development Kits |