Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

C8051F901-GM

C8051F90x/91x Ultra Low-Power MCUs

The C8051F901-GM is an ultra-low power microcontroller (MCU) that has been designed from the ground up to be highly power effective. The MCU features a powerful 8051 core with 25 MHz performance along with 8 kB Flash, 0.75 kB RAM  and a 10-bit, 15-ch., 300 ksps ADC in a 4x4 mm, QFN24. The C8051F901-GM also operates from 0.9 - 3.6 V to enable single cell battery designs and is ideal for applications such as energy harvesting, alarm systems, smoke detectors, portable medical products and other low-power applications.

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
8
RAM (kB)
0.75
I2C
1
SPI
2
UART
1
Dig I/O Pins
16
ADC
10-bit, 15-ch., 300 ksps
DAC
Comparators
2
PCA Channels
6
Timers (16-bit)
4
Package Type
QFN24
Package Size (mm)
4x4
MCU Core
8051
MHz
25
Flash (kB)
8
RAM (kB)
0.75
I2C
1
SPI
2
UART
1
Dig I/O Pins
16
ADC
10-bit, 15-ch., 300 ksps
DAC
Comparators
2
PCA Channels
6
Timers (16-bit)
4
Package Type
QFN24
Package Size (mm)
4x4
C8051F90x-91x-BD.png

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to produce the C8051F901-GM until at least March 2025.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close