Not Recommended for New Design

C8051F901-GU 8051 8-bit Microcontroller

The C8051F901-GU is an ultra-low power microcontroller that has been designed from the ground up to be highly power-effective. The MCU features a powerful 8051 core with 25 MHz performance along with 8 kB Flash, 0.75 kB RAM  and a 10-bit, 15-ch., 300 ksps ADC in a 8.65x3.9 mm, QSOP24. The C8051F901-GU also operates from 0.9 - 3.6 V to enable single cell battery designs and is ideal for applications such as energy harvesting, alarm systems, smoke detectors, portable medical products and other low-power applications.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: 8051

MHz: 25

Flash (kB): 8

RAM (kB): 0.75

I²C: 1

SPI: 2

UART: 1

Dig I/O Pins: 16

ADC: 10-bit, 15-ch., 300 ksps

DAC:

Comparators: 2

PCA Channels: 6

Timers: 4

Package Type: QSOP24

Package Size (mm): 8.65x3.9

Development Tools Type
C8051F912DK C8051 MCU Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results