C8051F97x Low-Power Capacitive Sensing MCU

The C8051F97x MCU family combines Silicon Labs’ proven low power technology for the longest battery life of any MCU in its class with the industry’s highest performance and lowest power capacitive sensing solution to address the rapidly-growing human interface application market.

The C8051F97x expands the capabilities of the popular C8051F99x low power capacitive sense family with up to 43 capacitive sensing inputs, 32 kB flash, 8 kB RAM, 7 DMA channels and a 16x16 MAC in packages as small as 4 mm x 4 mm. Both families offer the industry’s leading capacitive sensing with sub micro-amp (<1 µA) wake on touch average current and unmatched 100:1 dynamic range to support buttons, sliders, touch pads, and capacitive proximity sensing.

Features

  • High-speed pipelined 8051-compatible microcontroller core (up to 25 MIPS)
  • Industry’s lowest active and sleep currents
  • 200 µA/MHz active mode
  • 55 nA sleep mode with brown-out protection
  • 280 nA sleep mode with internal oscillator
  • 43 input charge timing capacitance to digital converter
  • 12-bit 75 ksps single-ended ADC
  • Precision calibrated 24.5 MHz internal oscillator
  • SmaRTClock oscillator
  • Up to 32 kB of on-chip Flash memory
  • Up to 8 kB of on-chip RAM
  • Implemented, SMBus I2C, UART, SPI, and High-Speed I2C Slave serial interfaces
  • Four general-purpose 16-bit timers
  • Programmable Counter/Timer Array (PCA)
  • On-chip internal voltage reference
  • On-chip watchdog timer
  • On-chip power-on reset and supply monitor
  • Up to 43 general purpose I/O
  • In-system, full-speed, non-intrusive debug interface (on-chip)
  • One-cycle 16 x 16 Multiply and Accumulate module
  • 7 channel Direct Memory Access (DMA) module


C8051F97x Product Matrix

Common Specifications

MCU Core: 8051

MHz: 25

USB: No

Cap Sense: Yes

Temp Sensor: Yes

Timers (16-bit): 4

PCA Channels: 3

Comparators: 0

UART: 1

SPI: 1

I²C: 1

HS I²C Slave: 1

Status
Devices
Part Number Data Sheet MCU Core MHz Flash RAM Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I²C HS I²C Slave I²S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface Other
8051 25 32 8 43 No 10-bit, 43-ch., 300 ksps No Yes 4 3 0 1 1 1 1 0 0 0 0 No No 1.8 3.6 QFN48 6x6 ±2 Yes C2 55 nA sleep 200 uA/MHz active
8051 25 32 8 28 No 10-bit, 28-ch., 300 ksps No Yes 4 3 0 1 1 1 1 0 0 0 0 No No 1.8 3.6 QFN32 5x5 ±2 Yes C2 55 nA sleep 200 uA/MHz active
8051 25 32 8 19 No 10-bit, 19-ch., 300 ksps No Yes 4 3 0 1 1 1 1 0 0 0 0 No No 1.8 3.6 QFN24 4x4 ±2 Yes C2 55 nA sleep 200 uA/MHz active
8051 25 16 4 43 No 10-bit, 43-ch., 300 ksps No Yes 4 3 0 1 1 1 1 0 0 0 0 No No 1.8 3.6 QFN48 6x6 ±2 Yes C2 55 nA sleep 200 uA/MHz active
8051 25 16 4 28 No 10-bit, 28-ch., 300 ksps No Yes 4 3 0 1 1 1 1 0 0 0 0 No No 1.8 3.6 QFN32 5x5 ±2 Yes C2 55 nA sleep 200 uA/MHz active
8051 25 16 4 19 No 10-bit, 19-ch., 300 ksps No Yes 4 3 0 1 1 1 1 0 0 0 0 No No 1.8 3.6 QFN24 4x4 ±2 Yes C2 55 nA sleep 200 uA/MHz active
Contact Sales
Close
Loading Results