(Not Recommended for New Design)

C8051T60x OTP EPROM Microcontrollers

The C8051T60x small MCU family is pin-for-pin compatible with the C8051F30x series but offers cost-effective OTP EPROM memory instead of flash EEPROM memory. Designers can use flash EEPROM for system development and early production, then move to an OTP EPROM version to obtain a cost savings when in volume production. The C8051T60x series includes the world’s smallest MCU, the C8051T606, in a 2 mm x 2 mm package.

With on-chip Power-On Reset, Supply Monitor, Watchdog Timer and clock oscillator, the C8051T600/1/2/3/4/5/6 devices are truly stand-alone System-on-a-Chip solutions. User software has complete control of all peripherals and may individually shut down any or all peripherals for power savings.

Features

  • 25 MIPS 8051 CPU
  • 8, 4, 2 or 1.5 kB one time programmable (OTP) code memory
  • 256 or 128 B RAM
  • 10-bit ADC Up to 8 digital I/O, 5 V tolerant
  • 1.8 to 3.6 V supply
  • –40 to 85 ºC operating range
  • On-chip debug
  • Packages:
    • 11-pin QFN (3 mm x 3 mm)
    • 14-pin SOIC
    • 10-pin QFN (2 mm x 2 mm)
    • 10-pin MSOP

(Obsolete)

Getting Started with C8051T60x

C8051T606DK Development Kit

The easiest way to begin development with the C8051T60x low-cost microcontroller family is with the C8051T606DK development kit.

View Kit


C8051T60x Product Matrix

Common Specifications

MCU Core: 8051

MHz: 25

USB: No

Cap Sense: No

Timers (16-bit): 3

PCA Channels: 3

Comparators: 1

UART: 1

I²C: 1

VREF: No

Status
Devices
Part Number Data Sheet MCU Core MHz Flash (OTP) RAM Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I²C HS I²C Slave I²S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface
8051 25 8 0.25 8 Yes 10-bit, 8-ch., 500 ksps No Yes 3 3 1 1 0 1 0 0 0 0 0 No No 1.8 3.6 QFN11 3x3 ±2 No C2
8051 25 8 0.25 8 Yes 10-bit, 8-ch., 500 ksps No Yes 3 3 1 1 0 1 0 0 0 0 0 No No 1.8 3.6 SOIC14 8.65x3.9 ±2 No C2
8051 25 8 0.25 8 Yes No No 3 3 1 1 0 1 0 0 0 0 0 No No 1.8 3.6 QFN11 3x3 ±2 No C2
8051 25 8 0.25 8 Yes No No 3 3 1 1 0 1 0 0 0 0 0 No No 1.8 3.6 SOIC14 8.65x3.9 ±2 No C2
8051 25 4 0.25 8 Yes 10-bit, 8-ch., 500 ksps No Yes 3 3 1 1 0 1 0 0 0 0 0 No No 1.8 3.6 QFN11 3x3 ±2 No C2
8051 25 4 0.25 8 Yes 10-bit, 8-ch., 500 ksps No Yes 3 3 1 1 0 1 0 0 0 0 0 No No 1.8 3.6 SOIC14 8.65x3.9 ±2 No C2
8051 25 4 0.25 8 Yes No No 3 3 1 1 0 1 0 0 0 0 0 No No 1.8 3.6 QFN11 3x3 ±2 No C2
8051 25 4 0.25 8 Yes No No 3 3 1 1 0 1 0 0 0 0 0 No No 1.8 3.6 SOIC14 8.65x3.9 ±2 No C2
8051 25 2 0.25 8 Yes 10-bit, 8-ch., 500 ksps No Yes 3 3 1 1 0 1 0 0 0 0 0 No No 1.8 3.6 QFN11 3x3 ±2 No C2
8051 25 2 0.25 8 Yes 10-bit, 8-ch., 500 ksps No Yes 3 3 1 1 0 1 0 0 0 0 0 No No 1.8 3.6 SOIC14 8.65x3.9 ±2 No C2
8051 25 2 0.25 8 Yes No No 3 3 1 1 0 1 0 0 0 0 0 No No 1.8 3.6 QFN11 3x3 ±2 No C2
8051 25 2 0.25 8 Yes No No 3 3 1 1 0 1 0 0 0 0 0 No No 1.8 3.6 SOIC14 8.65x3.9 ±2 No C2
C8051T606-GM (EOL)
8051 25 1.5 0.125 6 Yes No No 3 3 1 1 0 1 0 0 0 0 0 No No 1.8 3.6 QFN11 3x3 ±2 No C2
Contact Sales Contact Sales
Close
Loading Results
Close
Loading Results
Select All> Clear>