Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

C8051T602-GS

C8051T60x OTP EPROM Microcontrollers

The C8051T602-GS is a small microcontroller (MCU) family that offers cost-effective OTP EPROM memory. With on-chip Power-On Reset, Supply Monitor, Watchdog Timer and clock oscillator, this MCU is a truly stand-alone system-on-a-chip solution. User software has complete control of all peripherals and may individually shut down any or all peripherals for power savings. Built on a powerful 8051 core with 25 MHz performance, the C8051T602-GS also offers 0.25 RAM and 10-bit, 8-ch., 500 ksps ADC and additional communication interfaces in a 8.65x3.9 mm SOIC14.

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
4
RAM (kB)
0.25
I2C
1
UART
1
Dig I/O Pins
8
ADC
10-bit, 8-ch., 500 ksps
DAC
Comparators
1
PCA Channels
3
Timers (16-bit)
3
Package Type
SOIC14
Package Size (mm)
8.65x3.9
MCU Core
8051
MHz
25
Flash (kB)
4
RAM (kB)
0.25
I2C
1
UART
1
Dig I/O Pins
8
ADC
10-bit, 8-ch., 500 ksps
DAC
Comparators
1
PCA Channels
3
Timers (16-bit)
3
Package Type
SOIC14
Package Size (mm)
8.65x3.9
C8051T60x-BD.png

Quality Assurance, Environmental and Packaging Information

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close