EFM8BB31F32A-5QFN32 8051 8-bit Microcontroller

Flash (kB)

UART

The EFM8BB31F32A-5QFN32 is part of the Busy Bee family of 8051 based 8-bit MCUs. Built on top of a low power platform this device operates at 50 MHz. The EFM8BB31F32A-5QFN32 includes 32 kB Flash, 2.25 kB RAM, 29 Dig I/O Pins, 6 x 16-bit Timers, 6 PCA Channels, -40 to 125 ºC temperature range, Automotive grade, full AEC-Q100 qualification, 5x5 QFN32 package, and additional communication peripherals.

To order or sample these Automotive AEC-Q100 qualified devices, please contact your local Silicon Labs representative.

Similar Devices: EFM8BB31F16A-5QFN32 EFM8BB31F32A-5QFN32

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: 8051

MHz: 50

Flash (kB): 32

RAM (kB): 2.25

HS I²C Slave: 1

I²C: 1

SPI: 1

UART: 2

Dig I/O Pins: 29

ADC: 12-bit, 20-ch.

DAC: 12-bit, 2-ch.

Comparators: 2

PCA Channels: 6

Timers: 6

Package Type: QFN32

Package Size: 5x5

Development Tools Type
SLSTK2022A EFM8 Busy Bee Starter Kit Starter Kits

Contact Sales Contact Sales
Close
Loading Results