EFM8BB31F64A-4QFN24 8051 8-bit Microcontroller

PCA Channels

Automotive

Industrial

The EFM8BB31F64A-4QFN24 is part of the Busy Bee family of 8051 based 8-bit MCUs. Built on top of a low power platform this device operates at 50 MHz. The EFM8BB31F64A-4QFN24 includes 64 kB Flash, 4.25 kB RAM, 20 Dig I/O Pins, 6 x 16-bit Timers, 6 PCA Channels, -40 to 125 ºC temperature range, Automotive grade, full AEC-Q100 qualification, 4x4 QFN24 package, and additional communication peripherals.

To order or sample these Automotive AEC-Q100 qualified devices, please contact your local Silicon Labs representative.

Similar Devices: EFM8BB31F64A-4QFN24 EFM8BB31F64I-4QFN24

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: 8051

MHz: 50

Flash (kB): 64

RAM (kB): 4.25

HS I²C Slave: 1

I²C: 1

SPI: 1

UART: 2

Dig I/O Pins: 20

ADC: 12-bit, 12-ch.

DAC: 12-bit, 4-ch.

Comparators: 2

PCA Channels: 6

Timers: 6

Package Type: QFN24

Package Size: 4x4

Development Tools Type
SLSTK2022A EFM8 Busy Bee Starter Kit Starter Kits

Contact Sales Contact Sales
Close
Loading Results