EFM8LB12F32E-QFN32 8051 8-bit Microcontroller

Flash (kB)

RAM (kB)

The EFM8LB12F32E-QFN32 is part of the EFM8 Laser Bee family of high performance analog 8-bit MCUs featuring a powerful 8051 core with 72 MHz performance.  This MCU features a 14-bit, 20-ch. ADC and 2 comparators. The EFM8LB12F32E-QFN32 also offers 32 kB Flash and 2.25 kB RAM, along with 6 x 16-bit Timers, multiple communication interfaces and integrated CAN in a 4x4 mm, QFN32. With on-chip VDD monitor, Watchdog timer and a ±2 internal oscillator and high analog integration, the EFM8LB12F32E-QFN32 MCU is a truly stand-alone System-on-chip solution making it ideal for applications such as optical modules, instrumentation equipment, factory automation equipment among others. 

Similar Devices: EFM8LB12F32E-QFN32 EFM8LB12F64E-QFN32

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: 8051

MHz: 72

Flash (kB): 32

RAM (kB): 2.25

HS I²C Slave: 1

I²C: 1

SPI: 1

UART: 2

Dig I/O Pins: 29

ADC: 14-bit, 20-ch.

DAC: 12-bit, 4-ch.

Comparators: 2

PCA Channels: 6

Timers: 6

Package Type: QFN32

Package Size: 4x4

Development Tools Type
SLSTK2030A EFM8 Laser Bee Starter Kit Starter Kits

Contact Sales Contact Sales
Close
Loading Results