EFM8SB10F4G-QFN20 8051 8-bit Microcontroller

Flash (kB)

RAM (kB)

The EFM8SB10F4G-QFN20 is part of the EFM8 Sleepy Bee family of 8051 based 8-bit MCUs. Built on top of a low power platform this device is well suited for any battery-operated application. The EFM8SB10F4G-QFN20 includes 4 kB Flash, 0.5 kB RAM, 16 Dig I/O Pins, 4 x 16-bit Timers, 3 PCA Channels and additional communication peripherals. 

Similar Devices: EFM8SB10F2G-QFN20 EFM8SB10F4G-QFN20 EFM8SB10F8G-QFN20

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: 8051

MHz: 25

Flash (kB): 4

RAM (kB): 0.5

EMIF: 0

I²C: 1

SPI: 1

UART: 1

Dig I/O Pins: 16

ADC: 12-bit, 9-ch.

DAC:

Comparators: 1

PCA Channels: 3

Timers: 4

Cap Sense Channels: Yes

Package Type: QFN20

Package Size: 3x3

Development Tools Type
SLSTK2010A EFM8 Sleepy Bee Starter Kit Starter Kits

Contact Sales Contact Sales
Close
Loading Results