EFM8SB20F32G-QFN24 8051 8-bit Microcontroller

Flash (kB)

The EFM8SB20F32G-QFN24 is part of the EFM8 Sleepy Bee family of 8051 based 8-bit MCUs. Built on top of a low power platform this device is well suited for any battery-operated application. The EFM8SB20F32G-QFN24 includes 32 kB Flash, 4 kB RAM, 16 Dig I/O Pins, 4 x 16-bit Timers, 6 PCA Channels and additional communication peripherals. 

Similar Devices: EFM8SB10F8G-QFN24 EFM8SB20F16G-QFN24 EFM8SB20F32G-QFN24 EFM8SB20F64G-QFN24

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: 8051

MHz: 25

Flash (kB): 32

RAM (kB): 4

EMIF: 0

I²C: 1

SPI: 2

UART: 1

Dig I/O Pins: 16

ADC: 10-bit, 15-ch.

DAC:

Comparators: 2

PCA Channels: 6

Timers: 4

Cap Sense Channels: No

Package Type: QFN24

Package Size: 4x4

Development Tools Type
SLSTK2011A EFM8 Sleepy Bee Starter Kit Starter Kits

Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...