EFM8UB20F32G-QFN32 8051 8-bit Microcontroller

Flash (kB)

RAM (kB)

The USB capable EFM8UB20F32G-QFN32 is part of the EFM8 Universal Bee family of 8051 based 8-bit MCUs. Built on top of a low power platform this device operates at 48 MHz. In addition to USB support the EFM8UB20F32G-QFN32 includes 32 kB Flash, 2 kB RAM, 25 Dig I/O Pins, 6 x 16-bit Timers, 5 PCA Channels and additional communication peripherals. 

Similar Devices: EFM8UB20F32G-QFN32 EFM8UB20F64G-QFN32

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: 8051

MHz: 48

Flash (kB): 32

RAM (kB): 2

EMIF: 0

I²C: 2

SPI: 1

UART: 2

USB: Yes

Dig I/O Pins: 25

ADC: 10-bit, 20-ch.

DAC:

Comparators: 2

PCA Channels: 5

Timers: 6

Package Type: QFN32

Package Size (mm): 5x5

Development Tools Type
SLSTK2001A EFM8 Universal Bee Starter Kit Starter Kits

Contact Sales Contact Sales
Close
Loading Results