Si2417 14400 Fax Modem

The Si2417 is a 14400 Fax Modem. The two-chip fax modem integrates Silicon Labs' proprietary Direct Access Arrangement (DAA) to provide a globally-programmable telephone line interface with an unparalleled level of integration. Available in a TSSOP24 these compact modem solutions eliminate the need for a separate DSP, modem controller, codec, isolation transformer, relays, opto-isolators and a 2/4 wire hybrid.

View Datasheet for all specifications
Specifications Summary

Max Fax Rate: 14400

Host Interface: Parallel; UART

Error Correction Data Compression: No

Package: TSSOP24

Title Version Resource Type
PB #1505113: Additional Ship Location Unisem Si3005-A-FTR Product Change Notifications (PCN)
Daughter Card Reference Design Schematic and Layout Files
1110051 C-Pak as a Tape and Reel Supplier std Product Change Notifications (PCN)
AN30: Ground Start Implementation for DAAs 0.1 Application Notes
Si2494/39/38/37/36/35/29/19/18/17FT18 Global Voice ISOmodem-EVB User's Guide 0.4 User Guides
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Contact Sales Contact Sales
Close
Loading Results