Si3454 Power Over Ethernet (PoE) and Power Sourcing Equipment (PSE) Controller

The Si3454 PoE PSE Controller is available in a QFN38 package. The device supports both the original 15 W per port PoE standard, as well as the 30 W per port “PoE+” standard. The Si3454  enables the application of PoE power to Ethernet RJ45 jack ports, monitoring power conditions, detecting and dealing with faults, detecting valid Powered Devices (PDs), and cutting off port power when connected PDs are removed. Each port’s supply voltage and current are measured and monitored in real-time and may be accessed via the I²C interface, enabling sophisticated system-level power management and control.

View Datasheet for all specifications
Specifications Summary

Description: Power Over Ethernet

Package Type: QFN38

Maximum Output Power (W): 30

Package Type: QFN38

Development Tools Type
Si3454 8-Port Midspan Evaluation Kit Evaluation Kits
Title Version Resource Type
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
Si3454 Quad IEEE 802.3at PoE PSE Controller 1.1 Data Sheets
Si3454-KIT User's Guide 0.1 User Guides
Si3454 UNH Reports Miscellaneous
Si3454 Sifos Reports Miscellaneous
Contact Sales Contact Sales
Close
Loading Results