Si1143-AAGX-GM Heart Rate Monitor

The Si1143-AAGX-GM combines a high precision optical sensor, an LED source, a proprietary algorithm, and a low power microcontroller (MCU)  to deliver the industry’s lowest power, dynamic heart rate monitoring (HRM) solution. The Si1143-AAGX-GM includes analog-to-ditital converters, and is availalbe in a LGA Module package (2.9x4.9 mm).

Purchasing Information: Available in limited quantities for qualified customers (NDA required).

Please contact sales for pricing and product information.

View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

UV Index: No

LEDs: 1

Gesture/Motion Sensing:

Ambient Light Sensor: No

Interface: I2C

Package Type: LGA Module

Package Size (mm): 2.9x4.9

Title Version Resource Type
Si114x Programmer's Toolkit V2.3 V2.3 Software
Si1143-AAGX Data Short 0.9 Data Shorts
AN1096: Simplicity Studio v4 Offline Installation 0.1 Application Notes
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
Si114x Data Sheet (Simplified Chinese): Si1141/Si1142/Si1143 Proximity/Ambient Light Sensor IC with I2C Interface 1.41 Data Sheets
Si1141/42/43-M01 Proximity/Ambient Light Sensor Module with I2C Interface 1.1 Data Sheets
Si1141/Si1142/Si1143 Proximity/Ambient Light Sensor IC with I2C Interface 1.41 Data Sheets
Si1140-DK User's Guide 0.3 User Guides
Si114x-MFB User's Guide 0.2 User Guides
Sensor Puck User's Guide 1.0 User Guides
AN523: Overlay Considerations for the Si114x Sensor 0.5 Application Notes
AN498: Si114x Designer's Guide 0.7 Application Notes
AN576: Si114x Control Panel Application User's Guide 0.3 Application Notes
AN521: irLED Selection Guide for Si114x Proximity Applications 0.1 Application Notes
AN580: Infrared Gesture Sensing 0.1 Application Notes
Si1143 CAD/CAE Schematic Footprints and Symbols Schematic and Layout Files
Si114x-M01 Postage Stamp Schematics and Layout Files for Si1143-M01-EVB and Si1147-M01-EVB Schematic and Layout Files
Touchless Gesturing Brings New Innovation to Electronic Product Designs 0.1 White Papers
Designing Intuitive Gesture-Based Human Interface Systems 1.0 White Papers
Si114x Multi-Function Board Quick-Start Guide 0.2 Quick Start Guides
Si1140 Development Kit Quick-Start Guide 0.3 Quick Start Guides
Contact Sales Contact Sales
Close
Loading Results