Si1172K1-GM Biometric Optical Sensor

Module Configuration

The Si1172K1-GM Biometric Optical Sensor combines the lowest power optical HR solution in the industry with best in class power. The small, integrated module contains lensing, photodiode, AFE/ADC and 1 Green, 1 Red, 1 IR LED Module (all of which can be driven simultaneously), and simplifies optical design. The sensor is capable of capturing high quality PPG waveforms to support continuous HR measurement while consuming less than 50uA of current (LED + Sensors). Other features include a >100dB dynamic range, built-in buffer, I2C/SPI support and support for accelerometer synchronization.

The module also has the capability to do single channel ECG measurements alongside optical HR, allowing you to add additional value and gather more physiological information from the user.

Purchasing Information: Available in limited quantities for qualified customers (NDA required).

Please contact sales for pricing and product information.

Similar Devices: SI1172E2-GM SI1172G2-GM SI1172I3-GM SI1172K1-GM

View Datasheet for all specifications
Specifications Summary

LED Drivers: 4

Package Type: LGA Module

Package Size (mm): 3.7x7.0

Development Tools Type
Si1172-ECG-KIT Biometric Sensor Evaluation Kit Evaluation Kits
Title Version Resource Type
Sensor Puck 1.0 Software
Si1172 Data Short 0.9 Data Shorts
AN1096: Simplicity Studio v4 Offline Installation 0.1 Application Notes
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Contact Sales Contact Sales
Close
Loading Results