Si1175K1-GM Biometric Optical Sensor

LED Configuration

The Si1175K1-GM Biometric Optical Sensor combines the lowest power optical HR solution in the industry with best in class power. The small, integrated module contains lensing, photodiode, AFE/ADC and 1 Green, 1 Red, 1 IR LED Module (all of which can be driven simultaneously), and simplifies optical design. The sensor is capable of capturing high quality PPG waveforms to support continuous HR measurement while consuming less than 50uA of current (LED + Sensors). Other features include a >100dB dynamic range, built-in buffer, I2C/SPI support and support for accelerometer synchronization.

The devices also support Silicon Labs' proprietary, motion compensated HR algorithm, optimized to run on our Gecko MCUs and wireless SoC's. This level of unparalleled integration allows for system level power and performance optimization, and reduces time to market for wearable makers looking to add HR to their system.

Purchasing Information: Available in limited quantities for qualified customers (NDA required).

Please contact sales for pricing and product information.

Similar Devices: SI1175E2-GM SI1175G2-GM SI1175I3-GM SI1175K1-GM

View Datasheet for all specifications
Specifications Summary

LED Drivers: 4

Package Type: LGA Module

Package Size (mm): 3.7x7.0

Development Tools Type
Si1171G2 and Si1175G2 Biometric Sensor Evaluation Kit Evaluation Kits
Title Version Resource Type
Si1175 Data Short 1.0 Data Shorts
Si117x Static HRM/SpO2 Demo User's Guide 1.0 User Guides
Si117x Static HRM/SpO2 Library Example Project 1.3 Software
AN1096: Simplicity Studio v4 Offline Installation 0.1 Application Notes
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
Contact Sales Contact Sales
Loading Results