Si7013-A20-GM Digital Relative Humidity and Temperature Sensor with I2C Interface

Filter Cover

Package Format

Temperature Range Max (°C)

The Si7013-A20-GM digital relative humidity and temperature sensor integrates humidity and temperature sensor elements, an analog-to-digital converter, signal processing and an I2C interface in a single chip. The Si7013-A20-GM has a temperature accuracy of ±0.4 °C and a relative humidity accuracy of ±3%. The innovative CMOS design also offers the lowest power consumption in the industry for a relative humidity and temperature sensor. With full factory calibration, the Si7013-A20-GM requires no addition RH/temperature calibration during PCB assembly.

Similar Devices: SI7013-A20-GM SI7013-A20-GM1 SI7013-A20-IM SI7013-A20-IM1

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Temperature Accurancy Max (C): ±0.4

RH Accuracy Max: ±3%

Temperature Range Min (C): -40

Temperature Range Max (C): 85

Filter Cover: No

Package Format: Tube

Package Type: DFN10

Title Version Resource Type
Si7013 USB-Dongle GUI Software Installer 4.1.0 Software
Sensor Puck 1.0 Software
Manual Install of Sensor Puck Android App Software
Manual install of Sensor Puck Android App 1.1 Software
Si7013USB-DONGLE Schematics and Layout 1.0 Schematic and Layout Files
Biometric EXP Layout Schematic and Layout Files
17051960 Relocation of Singapore Test Centre and Order Fullfillment Centre Product Change Notifications (PCN)
Biometric EXP Schematic Schematic and Layout Files
Biometric EXP Bill of Materials Schematic and Layout Files
AN1096: Simplicity Studio v4 Offline Installation 0.1 Application Notes
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
AN0822: Simplicity Studio™ User's Guide 0.5 Application Notes
AN1121: Headless Builds with Simplicity Studio v4 0.1 Application Notes
AN1026: Si70xx Temperature Sensor Designer's Guide 0.1 Application Notes
AN607: Si70xx Humidity and Temperature Sensor Designer’s Guide 2.0 Application Notes
Si70xx Calibration Certificate Miscellaneous
Simplifying Humidity Measurement with Single-Chip Humidity and Temperature Sensor ICs 1.0 White Papers
小型數位濕度感測器IC延長電池壽命並降低設計複雜度 1.0 White Papers
小型数字湿度传感器IC延长电池寿命并降低设计复杂度 1.0 White Papers
Compact Digital Humidity Sensor IC Extends Battery Life and Reduces Design Complexity 1.1 White Papers
Thunderboard Sense BRD4160A Full Design Package B02 Schematic and Layout Files
Thunderboard Sense Design Files A02 Schematic and Layout Files
Design Challenges for Adding Relative Humidity Sensors White Papers
UG361: Si70xx Temperature and Humidity Sensor Evaluation Guide 1.0 User Guides
Si7013-A20 I2C Humidity and Two-Zone Temperature Sensor 1.3 Data Sheets
Sensor-EXP Evaluation Board User's Guide 0.2 User Guides
Si7013EVB-UDP-M3L1 User's Guide 0.2 User Guides
Sensor Puck User's Guide 1.0 User Guides
Biometric EXP Evaluation Board User’s Guide 0.4 User Guides
Humidity/Temperature/Optical Sensor Expansion Board User's Guide 0.1 User Guides
Si7013EVB-UDP/Si7013EVB-UDP-F960 User’s Guide 0.2 User Guides
PCN #1501261: Bulletin Si7006-7-13-20-21-22-23 Test Site Addition (ASECL) Product Change Notifications (PCN)
PCN #1411211: Si7006-7-13-20-21-22-23 Assembly Site Addition (ASECL) Product Change Notifications (PCN)
PB #1608031: Si7006-07-13-20-21-22-23 Test and Ship Location Product Change Notifications (PCN)
PRCN #1411261: Si7006-7-13-15-20-21-22-23-A20 Revision Change Product Change Notifications (PCN)
PB #1509151: Humidity Performance Adjustment Product Change Notifications (PCN)
PB #1602262: Si7013 data sheet update Product Change Notifications (PCN)
PCN #1607201: Si70xx ship media change from tube to cut tape Product Change Notifications (PCN)
PB #1609155: Si7006-07-13-20-21-22-23 Test and Ship Location Change Addendum to 1608031 Product Change Notifications (PCN)
PB #1506261: Si7006-7-13-20-21 Datasheet Improvements Product Change Notifications (PCN)
Si70xx Humidity and Temperature Sensor Driver Code 3.0 Software
Si7013EVB-USB-DONGLE Doc Kit 2.0 Software
Si7013EVB-UDP-M3L1 Doc Kit 1.0 Software
Si7013EVB-UDP Doc Kit 1.0 Software
Si7006-07-EVB Doc Kit 1.0 Software
Si7013EVB-UDP-F960 Doc Kit 1.0 Software
AN883: Low-Cost I2C Level Translator 0.1 Application Notes
Si7013 Thermistor Correction Calculator Table 0.2 Miscellaneous
Sensor Puck Assembly Drawings Schematic and Layout Files
Sensor Puck Schematic Schematic and Layout Files
Sensor Puck Bill of Materials Schematic and Layout Files
Contact Sales Contact Sales
Close
Loading Results