Si7034-A10-IM Digital Relative Humidity and Temperature Sensor with I2C Interface

Filter Cover

Package Format

The Si7034-A10-IM digital relative humidity and temperature sensor integrates humidity and temperature sensor elements, an analog-to-digital converter, signal processing and an I2C interface in a single chip. The Si7034-A10-IM has a temperature accuracy of ±0.4 °C and a relative humidity accuracy of ±4%. The innovative CMOS design also offers the lowest power consumption in the industry for a relative humidity and temperature sensor. With full factory calibration, the Si7034-A10-IM requires no addition RH/temperature calibration during PCB assembly.

Similar Devices: SI7034-A10-IM

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Temperature Accurancy Max (C): ±0.4

RH Accuracy Max: ±4%

Temperature Range Min (C): -40

Temperature Range Max (C): 125

Filter Cover: No

Package Format: Cut Tape

Package Type: QFN6

Title Version Resource Type
Si7034-EVB Schematics and Layout 1.0 Schematic and Layout Files
Si7013 USB-Dongle GUI Software Installer 4.1.0 Software
Sensor Puck 1.0 Software
Si7034-A10 Digital I2C Humidity and Temperature Sensor 1.0 Data Sheets
AN883: Low-Cost I2C Level Translator 0.1 Application Notes
Biometric EXP Layout Schematic and Layout Files
17051960 Relocation of Singapore Test Centre and Order Fullfillment Centre Product Change Notifications (PCN)
Biometric EXP Schematic Schematic and Layout Files
Biometric EXP Bill of Materials Schematic and Layout Files
AN1096: Simplicity Studio v4 Offline Installation 0.1 Application Notes
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
AN1026: Si70xx Temperature Sensor Designer's Guide 0.1 Application Notes
AN607: Si70xx Humidity and Temperature Sensor Designer’s Guide 2.0 Application Notes
Si70xx Calibration Certificate Miscellaneous
Simplifying Humidity Measurement with Single-Chip Humidity and Temperature Sensor ICs 1.0 White Papers
小型數位濕度感測器IC延長電池壽命並降低設計複雜度 1.0 White Papers
小型数字湿度传感器IC延长电池寿命并降低设计复杂度 1.0 White Papers
Compact Digital Humidity Sensor IC Extends Battery Life and Reduces Design Complexity 1.1 White Papers
Thunderboard Sense BRD4160A Full Design Package B02 Schematic and Layout Files
Thunderboard Sense Design Files A02 Schematic and Layout Files
Design Challenges for Adding Relative Humidity Sensors White Papers
UG361: Si70xx Temperature and Humidity Sensor Evaluation Guide 1.0 User Guides
Contact Sales Contact Sales
Close
Loading Results