Si7216-00-IV I2C Magnetic Hall Effect Sensor

The Si7216-00-IV Magnetic Sensor with Analog is designed to simplify your position sensing needs. The high linearity and low noise of this device make it suitable for many applications and can allow you to reduce the size of your magnetics and improve performance with your existing design.

View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Output Type: Analog

Output Configuration: Increasing Voltage

Full Scale Field Strength (mT): 20

Sample Rate (Hz): 1000

Temp. Compensation: No

Averaging: 16

Temp. Range min (°C): -40

Temp. Range max (°C): 125

BIST: No

Disable Pin: No

Contact Sales Contact Sales
Close
Loading Results