Si1153-AA00-GM Proximity and Ambient Light Sensor IC with I2C Interface

Ambient Light Sensor

LEDs

The Si1153-AA00-GM is an Ambient Light Sensor, Proximity, and Gesture detector with I2C digital interface and programmable-event interrupt output. This sensor IC includes dual 23-bit analog-to-digital converters, integrated high-sensitivity array of visible and infrared photodiodes, digital signal processor, and three integrated LED drivers with programmable drive levels.

Similar Devices: SI1153-AA00-GM SI1153-AA09-GM

View Datasheet for all specifications
Specifications Summary

UV Index: No

LEDs: 0

Gesture/Motion Sensing: 2D Gesture Sensing

Ambient Light Sensor: Yes

Interface: I2C

Package Type: QFN10

Package Size (mm): 2x2 mm

Development Tools Type
Si1133/53 Multi-Use Optical Sensor Evaluation Kit Evaluation Kits
Contact Sales Contact Sales
Close
Loading Results