Si7059 Digital Temperature Sensor with I2C Interface

The Si7059 Digital Temperature Sensor offer industry-leading low power consumption a maximum accuracy of ±1.0 °C across the entire operating voltage and temperature range between -40 and 125 °C. The Si7059 is fully factory-calibrated and are available in a QFN6 package.

View Datasheet for all specifications
Specifications Summary

Temperature Accuracy - Typical (C): ±0.5

Temperature Accuracy - Max (C): ±1.0

Package Type: QFN6

Temperature Range Min (C): -40

Temperature Range Max (C): 125

Development Tools Type
Si7057-EVB USB Dongle Temperature Sensor Evaluation Kit Evaluation Kits
Contact Sales Contact Sales
Close
Loading Results