Si53304-B-GM Any Format Clock Buffer
The Si53304-B-GM is a universal 2 : 6 low jitter clock buffer/level translator with pin-selectable output clock signal format and divider selection. The Si53304-B-GM features a glitchless switching mux, making it ideal for redundant clocking applications. The Si53304-B-GM utilizes Silicon Laboratories' advanced CMOS technology to fanout 6 from 1 to 725 MHz with guaranteed low additive jitter, low skew, and low propagation delay variability. The Si53304-B-GM features minimal cross-talk and provides superior supply noise rejection, simplifying low jitter clock distribution in noisy environments. Independent core and output bank supply pins provide integrated level translation without the need for external circuitry.
Similar Devices: SI53304-B-GM SI53314-B-GM
Inputs: 2
Outputs: 6
Frequency Min (MHz): 1
Frequency Max (MHz): 725
Additive Jitter (ps): 0.05
Zero Delay Mode: No
Package Type: QFN32
Package Size (mm): 5x5
Development Tools | Type |
---|---|
Si53301/4 Clock Buffer Development Kit | Development Kits |