Si53307-B-GM  Universal 2 : 2 Low Jitter Clock Buffer/Level Translator

Frequency Max (MHz)

The Si53307-B-GM is a universal 2 : 2 low jitter clock buffer/level translator with pin-selectable output clock signal format and divider selection. The Si53307-B-GM features a glitchless switching mux, making it ideal for redundant clocking applications. The Si53307-B-GM utilizes Silicon Laboratories' advanced CMOS technology to fanout 2 from 1 to 725 MHz with guaranteed low additive jitter, low skew, and low propagation delay variability. The Si53307-B-GM features minimal cross-talk and provides superior supply noise rejection, simplifying low jitter clock distribution in noisy environments. Independent core and output bank supply pins provide integrated level translation without the need for external circuitry.

Similar Devices: SI53307-B-GM

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Inputs: 2

Outputs: 2

Frequency Min (MHz): 1

Frequency Max (MHz): 725

Additive Jitter (ps): 0.05

Zero Delay Mode: No

Package Type: QFN17

Package Size (mm): 3x3

Development Tools Type
Si53301/4 Clock Buffer Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results