Si53314-B-GM  Universal 2 : 6 Low Jitter Clock Buffer/Level Translator

Frequency Max (MHz)

The Si53314-B-GM is a universal 2 : 6 low jitter clock buffer/level translator with pin-selectable output clock signal format and divider selection. The Si53314-B-GM features a glitchless switching mux, making it ideal for redundant clocking applications. The Si53314-B-GM utilizes Silicon Laboratories' advanced CMOS technology to fanout 6 from 1 to 1250 MHz with guaranteed low additive jitter, low skew, and low propagation delay variability. The Si53314-B-GM features minimal cross-talk and provides superior supply noise rejection, simplifying low jitter clock distribution in noisy environments. Independent core and output bank supply pins provide integrated level translation without the need for external circuitry.

Similar Devices: SI53304-B-GM SI53314-B-GM

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Inputs: 2

Outputs: 6

Frequency Min (MHz): 1

Frequency Max (MHz): 1250

Additive Jitter (ps): 0.05

Zero Delay Mode: No

Package Type: QFN32

Package Size (mm): 5x5

Development Tools Type
Si53301/4 Clock Buffer Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results