Si53360-B-GT CMOS Zero Delay Clock Buffer

Clock Inputs

The Si53360-B-GT is a low skew, low jitter and low power Zero Delay Buffer (ZDB) designed to produce 8 clock outputs from 2 reference input(s) for high speed clock distribution applications. The product has an on-chip PLL which locks to the input clock at CLKIN and receives its feedback internally from the CLKOUT pin.

Similar Devices: SI53360-B-GT SI53365-B-GT

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Inputs: 2

Outputs: 8

Frequency Min (MHz): 1

Frequency Max (MHz): 200

Additive Jitter (ps): 0.1

Zero Delay Mode: No

Package Type: TSSOP16

Development Tools Type
Si53301/4 Clock Buffer Development Kit Development Kits
Title Version Resource Type
Si53360-B-GT IBIS Model 4.1 Software
AN739: Estimating Clock Tree Jitter 0.91 Application Notes
Si53360-61-62-65 Low-Jitter, LVCMOS Fanout Clock Buffers with up to 12 outputs and Frequency Range from dc to 200 MHz 1.2 Data Sheets
Si53301/4-EVB User's Guide 0.3 User Guides
Silicon Labs' Timing Solutions for Xilinx FPGAs by Application 1.0 Miscellaneous
Silicon Labs' Timing Solutions for Altera FPGAs by Application 1.0 Miscellaneous
How to Select the Right PLL-based Oscillator for Your Timing Application White Papers
DSPLL & MultiSynth Clock Architecture Enables High-Density 10/40/100G Line Card Designs White Papers
Addressing Timing Challenges in 6G-SDI Applications White Papers
Timing ICs Keep Beat with Needs of Today’s Embedded Market 1.0 White Papers
Choosing the Optimal Internal or External Clocking Solution for FPGA-Based Designs White Papers
When to Use a Clock vs. an Oscillator 1.0 White Papers
PB 1601121 Si53019-A01A Package Drawing Update in Data Sheet Product Change Notifications (PCN)
PCI Express Solutions 2 Brochures
Timing Jitter Primer eBook 2 White Papers
Timing Jitter Tutorial and Measurement Guide (e-book) 1 White Papers
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
TimingSoftwareVersionInfo.xml Software
AN699: FPGA Reference Clock Phase Jitter Specifications 0.1 Application Notes
PCN #1605091: SL18860, SL18861, SL18862, SL18863 Assembly Site Addition (ASECL) Product Change Notifications (PCN)
17061678-End-Of-Life-Notification-for-Legacy-Timing-Products Product Change Notifications (PCN)
EOL #1403114: Global Foundries (GFSG) 35um and Last Time Buy (LTB) Product Change Notifications (PCN)
17051960 Relocation of Singapore Test Centre and Order Fullfillment Centre Product Change Notifications (PCN)
PB #1410022 Si53302 Si53301 v1.1 datasheet Product Change Notifications (PCN)
17062690-SL23EP04NZZx-1x-Assembly-Site-Addition-(UTL) Product Change Notifications (PCN)
EOL #1309161: SL38007 Clock Generator EOL Product Change Notifications (PCN)
PCN1308282 SL15300EZC Double Ground Wire UTACTH Product Change Notifications (PCN)
PCN #1309162: SL38X 20QFN 4x4 Silicon Clocks Assembly Test Site Change UTACTH Product Change Notifications (PCN)
SI53308 CAD/CAE Schematic Footprints and Symbols Schematic and Layout Files
SI53312 CAD/CAE Schematic Footprints and Symbols Schematic and Layout Files
時脈樹設計原則 1.0 White Papers
时钟树设计原则 1.0 White Papers
171117179-Assembly-Site-Addition-UTL3 Product Change Notifications (PCN)
Clock Tree Design Considerations White Papers
Contact Sales Contact Sales
Close
Loading Results