Si5330C HCSL 1 : 4 Low-Jitter Clock Buffer

The Si5330C is a 1 : 4 HCSL Low-Jitter Clock Buffer. The Si5330C utilizes Silicon Laboratories' advanced CMOS technology to fanout 4 clocks from 5 to 250 MHz with guaranteed low additive jitter, low skew, and low propagation delay variability. The Si5330C features minimal cross-talk and provides superior supply noise rejection, simplifying low jitter clock distribution in noisy environments.

View Datasheet for all specifications
Specifications Summary

Inputs: 1

Outputs: 4

Frequency Min (MHz): 5

Frequency Max (MHz): 250

Additive Jitter (ps): 0.15

Zero Delay Mode: No

Package Type: QFN24

Package Size (mm): 4x4

Development Tools Type
Si5338 Clock Generator Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results