Si5330B LVDS 1 : 4 Low-Jitter Clock Buffer

Frequency Max (MHz)

The Si5330B is a LVDSl 1 : 4 low-jitter clock buffer. The Si5330B features a glitchless switching mux, making it ideal for redundant clocking applications. The device utilizes advanced CMOS technology from Silicon Labs to fanout 4 clocks from 5  to 710 MHz with guaranteed low additive jitter, low skew, and low propagation delay variability. The Si5330B features minimal cross-talk and provides superior supply noise rejection, simplifying low jitter clock distribution in noisy environments. Independent core and output bank supply pins provide integrated level translation without the need for external circuitry.

Similar Devices: SI5330B SI5330L

View Datasheet for all specifications
Specifications Summary

Inputs: 1

Outputs: 4

Frequency Min (MHz): 5

Frequency Max (MHz): 710

Additive Jitter (ps): 0.15

Zero Delay Mode: No

Package Type: QFN24

Package Size (mm): 4x4

Development Tools Type
Si5338 Clock Generator Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results