Si53343-B-GM LVDS 2 : 6 Low-Jitter Clock Buffer

Frequency Max (MHz)

Input Format(s)

The Si53343-B-GM is a LVDSl 2 : 6 low-jitter clock buffer. The Si53343-B-GM features a glitchless switching mux, making it ideal for redundant clocking applications. The device utilizes advanced CMOS technology from Silicon Labs to fanout 6 clocks from DC  to 200 MHz with guaranteed low additive jitter, low skew, and low propagation delay variability. The Si53343-B-GM features minimal cross-talk and provides superior supply noise rejection, simplifying low jitter clock distribution in noisy environments. Independent core and output bank supply pins provide integrated level translation without the need for external circuitry.

Similar Devices: SI53342-B-GM SI53343-B-GM

View Datasheet for all specifications
Specifications Summary

Inputs: 2

Outputs: 6

Frequency Min (MHz): DC

Frequency Max (MHz): 200

Additive Jitter (ps): 0.05

Zero Delay Mode: No

Package Type: QFN24

Package Size (mm): 4x4

Development Tools Type
Si53301/4 Clock Buffer Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results