Si5330A LVPECL Clock Buffer

The Si5330A is a LVPECL 1 : 4 low jitter buffer. The Si5330A features a glitchless switching mux, making it ideal for redundant clocking applications. The Si5330A utilizes Silicon Laboratories' advanced CMOS technology to fanout 4 from 5 to 710 MHz with guaranteed low additive jitter, low skew, and low propagation delay variability. The Si5330A features minimal cross-talk and provides superior supply noise rejection, simplifying low jitter clock distribution in noisy environments. Independent core and output bank supply pins provide integrated level translation without the need for external circuitry.

View Datasheet for all specifications
Specifications Summary

Inputs: 1

Outputs: 4

Frequency Min (MHz): 5

Frequency Max (MHz): 710

Additive Jitter (ps): 0.15

Zero Delay Mode: No

Package Type: QFN24

Development Tools Type
Si5338 Clock Generator Development Kit Development Kits
Title Version Resource Type
Si5338/35/34/56 ClockBuilder Desktop Software 6.5 Software
17051960 Relocation of Singapore Test Centre and Order Fullfillment Centre Product Change Notifications (PCN)
Silicon Labs' Timing Solutions for Xilinx FPGAs by Application 1.0 Miscellaneous
Silicon Labs' Timing Solutions for Altera FPGAs by Application 1.0 Miscellaneous
How to Select the Right PLL-based Oscillator for Your Timing Application White Papers
DSPLL & MultiSynth Clock Architecture Enables High-Density 10/40/100G Line Card Designs White Papers
Addressing Timing Challenges in 6G-SDI Applications White Papers
Timing ICs Keep Beat with Needs of Today’s Embedded Market 1.0 White Papers
Choosing the Optimal Internal or External Clocking Solution for FPGA-Based Designs White Papers
When to Use a Clock vs. an Oscillator 1.0 White Papers
PB 1601121 Si53019-A01A Package Drawing Update in Data Sheet Product Change Notifications (PCN)
PCI Express Solutions 2 Brochures
Timing Jitter Primer eBook 2 White Papers
Timing Jitter Tutorial and Measurement Guide (e-book) 1 White Papers
AN699: FPGA Reference Clock Phase Jitter Specifications 0.1 Application Notes
TimingSoftwareVersionInfo.xml Software
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
1204091B_ClockBuilder Desktop Software v5.0.0 Availability-Silicon_Labs Product Change Notifications (PCN)
1107132 Si5330, Si5334, Si5338, Si5355, Si5356 Shipment Media Change std Product Change Notifications (PCN)
1302201 Si5330 Revision B Product Bulletin Product Change Notifications (PCN)
1204051B_Si5330 Datasheet v1.0 availability-Silicon_Labs Bulletin Product Change Notifications (PCN)
1208021 ClockBuilder Desktop Software v5 1 0 Availability Product Change Notifications (PCN)
1301151 Si533x-5x RevB Availability Leadframe PCN std Product Change Notifications (PCN)
PB #1412243: SPIL QFN-4x4 Tray change Timing Product Change Notifications (PCN)
Si5330A b00200 IBIS Model 3.2 Software
Si5330A b00202 IBIS Model Software
Si5330A a00200 IBIS Model 3.1 Software
Si5330A-Bxxxxx-GM IBIS Model 3.2 Software
Si5330A a00202 IBIS Model 3.1 Software
AN408: Termination Options for Any-Frequency, Any Output Clock Generators and Clock Buffers 0.5 Application Notes
Si5338-EVB User Guide 1.4 User Guides
Si533x-EVB Schematics and Layout 1.0 Schematic and Layout Files
Simplify Timing Architectures with Flexible Clocks 041510 White Papers
Si5330 Data Sheet 1.2 Data Sheets
Contact Sales Contact Sales
Close
Loading Results