Si53321-B-GM LVPECL 2 : 10 Low-Jitter Clock Buffer

Clock Inputs

Clock Outputs

The Si53321-B-GM is a LVPECL 2 : 10 low-jitter buffer. The Si53321-B-GM features a glitchless switching mux, making it ideal for redundant clocking applications. The Si53321-B-GM utilizes Silicon Laboratories' advanced CMOS technology to fanout 10 from DC to 1250 MHz with guaranteed low additive jitter, low skew, and low propagation delay variability. The Si53321-B-GM features minimal cross-talk and provides superior supply noise rejection, simplifying low jitter clock distribution in noisy environments. Independent core and output bank supply pins provide integrated level translation without the need for external circuitry.

Similar Devices: SI53321-B-GM

View Datasheet for all specifications
Specifications Summary

Inputs: 2

Outputs: 10

Frequency Min (MHz): DC

Frequency Max (MHz): 1250

Additive Jitter (ps): 0.05

Zero Delay Mode: No

Package Type: QFN32

Development Tools Type
Si53301/4 Clock Buffer Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results