PCI Express (PCIe) 1 : 2 Clock Fanout Buffer Si53102-A3  

Generation

The Si53102-A3 is a PCI Express Gen 1/2/3/4 1 : 2 fanout buffer that meets all of the performance requirements of the Intel DB1900Z specification. The device is optimized for distributing 1 reference clocks for Intel® UltraPath and QuickPath Interconnect (Intel UPI/QPI), PCIe Gen 1/2/3/4 , SAS, SATA, and Intel Scalable Memory Interconnect (Intel SMI) applications. Each differential output can be enabled through individual hardware pins for maximum flexibility and power savings.

Similar Devices: SI53102-A1 SI53102-A2 SI53102-A3

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Inputs: 1

Outputs: 2

Frequency Min (MHz): 10

Frequency Max (MHz): 175

Additive Jitter (ps): 0.2

Zero Delay Mode: No

Package Type: TDFN8

Package Size (mm): 1.4x1.6

Development Tools Type
PCIe Clock Generators and Buffers Evaluation Kits Development Kits

Contact Sales Contact Sales
Close
Loading Results