PCI Express (PCIe) Clock Buffer Si53152  

Clock Outputs

The Si53152 is a PCI Express Gen 1/2/3/4 1 : 2 fanout buffer that meets all of the performance requirements of the Intel DB1900Z specification. The device is optimized for distributing 1 reference clocks for Intel® UltraPath and QuickPath Interconnect (Intel UPI/QPI), PCIe Gen 1/2/3/4 , SAS, SATA, and Intel Scalable Memory Interconnect (Intel SMI) applications. Each differential output can be enabled through individual hardware pins for maximum flexibility and power savings.

Similar Devices: SI53152 SI53154

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Inputs: 1

Outputs: 2

Frequency Min (MHz): 100

Frequency Max (MHz): 210

Additive Jitter (ps): 0.1

Zero Delay Mode: No

Package Type: QFN24

Package Size (mm): 4x4

Title Version Resource Type
PCIe Clock Jitter Tool Installer 2.0 Software
2.0 Software
Si53152 PCI-Express Gen 1, Gen 2, Gen 3, & Gen 4 Fanout Buffer 1.2 Data Sheets
1303213 PCIe 24QFN4x4 and 48QFN6x6 Au to CuPd std Product Change Notifications (PCN)
PB #1604293: Si5315x Si5214x Data Sheet Update Product Change Notifications (PCN)
PB #1511301: Bulletin PCIe ClockGen Buffer Product Change Notifications (PCN)
AN636: Si5214x and Si5315x Signal Integrity Tuning to Improve Connectivity 0.1 Application Notes
SI53152 CAD/CAE Schematic Footprints and Symbols Schematic and Layout Files
AN781: Alternative Output Termination for Si5211x, Si5213x, Si5214x, Si5216x, Si522xx, Si5310x, Si5311x, and Si5315x PCIe Clock Generator and Buffer Families 0.3 Application Notes
Silicon Labs' Timing Solutions for Altera FPGAs by Application 1.0 Miscellaneous
How to Select the Right PLL-based Oscillator for Your Timing Application White Papers
DSPLL & MultiSynth Clock Architecture Enables High-Density 10/40/100G Line Card Designs White Papers
Addressing Timing Challenges in 6G-SDI Applications White Papers
Timing ICs Keep Beat with Needs of Today’s Embedded Market 1.0 White Papers
Choosing the Optimal Internal or External Clocking Solution for FPGA-Based Designs White Papers
When to Use a Clock vs. an Oscillator 1.0 White Papers
PB-1507013-Si53019-A01AGM-to-update-Pin15-18-descriptions-rev2 Product Change Notifications (PCN)
EOL #1403114: Global Foundries (GFSG) 35um and Last Time Buy (LTB) Product Change Notifications (PCN)
17051960 Relocation of Singapore Test Centre and Order Fullfillment Centre Product Change Notifications (PCN)
PB #1506251: Si53108-A01AGM PB to update PLL BW typ specs Product Change Notifications (PCN)
PB #1410022 Si53302 Si53301 v1.1 datasheet Product Change Notifications (PCN)
EOL #1309161: SL38007 Clock Generator EOL Product Change Notifications (PCN)
PCN1308282 SL15300EZC Double Ground Wire UTACTH Product Change Notifications (PCN)
PCN #1309162: SL38X 20QFN 4x4 Silicon Clocks Assembly Test Site Change UTACTH Product Change Notifications (PCN)
SI53308 CAD/CAE Schematic Footprints and Symbols Schematic and Layout Files
SI53312 CAD/CAE Schematic Footprints and Symbols Schematic and Layout Files
時脈樹設計原則 1.0 White Papers
时钟树设计原则 1.0 White Papers
PB 1601121 Si53019-A01A Package Drawing Update in Data Sheet Product Change Notifications (PCN)
PCI Express Solutions 2 Brochures
Timing Jitter Primer eBook 2 White Papers
Timing Jitter Tutorial and Measurement Guide (e-book) 1 White Papers
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
AN699: FPGA Reference Clock Phase Jitter Specifications 0.1 Application Notes
Timing Solutions for Xilinx FPGAs Miscellaneous
Timing Solutions for Cavium Processors Miscellaneous
Timing Solutions for Marvell Miscellaneous
Timing Solutions for NXP/Freescale Network Processors Miscellaneous
Timing Solutions for Broadcom Switches/PHYs Miscellaneous
Timing Solutions for Intel FPGAs Miscellaneous
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
Timing Product Selector Guide Brochures
Timing Software Version Information Software
Contact Sales Contact Sales
Close
Loading Results