PCI Express (PCIe) 1 : 19 Fanout/Zero-Delay Buffer Si53019-A02AGM

The Si53019-A02AGM is a 1 : 19 PCIe Fanout/Zero-Delay Buffer, that meets all of the performance requirements of the Intel DB1900Z specification. The device is optimized for distributing 19  reference clocks for Intel® QuickPath Interconnect (Intel QPI), PCIe Gen 1/Gen 2/ Gen 3, SAS, SATA, and Intel Scalable Memory Interconnect (Intel SMI) applications. The VCO of the device is optimized to support 100 MHz and 133 MHz operation. Each differential output can be enabled through I2C for maximum flexibility and power savings.

View Datasheet for all specifications
Specifications Summary

Inputs: 1

Outputs: 19

Frequency Min (MHz): 100

Frequency Max (MHz): 133

Additive Jitter (ps): 0.08

Zero Delay Mode: Yes

Package Type: QFN72

Package Size (mm): 10x10

Development Tools Type
PCIe Clock Generators and Buffers Evaluation Kits Development Kits

Contact Sales Contact Sales
Close
Loading Results