Si53108 PCIe Zero-Delay Buffer
The Si53108 is a 1 : 8 PCIe Fanout/Zero-Delay Buffer, that meets all of the performance requirements of the Intel DB1900Z specification. The device is optimized for distributing 8 reference clocks for Intel® QuickPath Interconnect (Intel QPI), PCIe Gen 1/Gen 2/ Gen 3, SAS, SATA, and Intel Scalable Memory Interconnect (Intel SMI) applications. The VCO of the device is optimized to support 100 MHz and 133 MHz operation. Each differential output can be enabled through I2C for maximum flexibility and power savings.
Similar Devices: SI53106 SI53108
Inputs: 1
Outputs: 8
Frequency Min (MHz): 100
Frequency Max (MHz): 133
Additive Jitter (ps): 0.08
Zero Delay Mode: Yes
Package Type: QFN48
Package Size (mm): 6x6
Development Tools | Type |
---|---|
PCIe Clock Generators and Buffers Evaluation Kits | Development Kits |
Si53108 Clock Buffer Evaluation Kit | Evaluation Kits |